Added to Your Shopping Cart
The Omega Link SP-014 seamlessly integrates process signals to your sensor network. Integrates standard voltage (0-1 VDC) or current (4-20mA, 0-24mA) sensors to the cloud.
Added to Your Shopping Cart
LVR20 and LVR30 liquid level sensors have a voltage divider network that incorporates a reed switch array sensitive to the position of the magnetic float.
Added to Your Shopping Cart
-70°C to 380°C temperature range ultra miniature smart infrared sensor with plug and play connectivity and configuration Software.
Added to Your Shopping Cart
The DPU91 transmitter provides a single channel interface for many different parameters including flow, pH/ORP, conductivity/resistivity, salinity and temperature.
Added to Your Shopping Cart
Housed in a wall-mount, watertight plastic enclosure, the DPS3300 Series scanners offer highly functional multichannel scanning with a number of very useful features.
Added to Your Shopping Cart
The Omega Link SP-013 seamlessly integrates digital pulse inputs to your sensor network. It accepts digital pulse/frequency inputs through its M12 5-pin connector.
Added to Your Shopping Cart
The DP63100 analog process panel meter offers many features and performance capabilities to suit a wide range of industrial applications.
Added to Your Shopping Cart
RD9900 Series paperless recorders are network compatible with a color display for 6 or 12 thermocouple, RTD, or process inputs. Export data using USB via Windows Software.
Added to Your Shopping Cart
CN8200 Series 1/16 DIN Universal Input Autotune Controllers offer a dual display, 8-segment Ramp/Soak program with optional alarms, RS232/RS485 and process output
Added to Your Shopping Cart
CN3261 High Limit Analog Temperature Controller with DIN Rail Mounting for J, K thermocouple or RTD input with remote reset provides protection from excessive temperatures
Added to Your Shopping Cart
Added to Your Shopping Cart
The RDA Series is a low cost paperless recorder with multiple screen sizes and inputs to support either thermocouple or RTD inputs. USB exportable data.
Added to Your Shopping Cart
The HE559 Series is a terminal block style I/O designed for use with the XL series Operator Control Station (OCS). It can be used to expand the I/O capacity of any OCS.
Added to Your Shopping Cart
The DCP-485 is a compact RS-232- to-RS-485 converter which features a complete electrical isolation barrier and heavy duty electrical surge protectors.
Added to Your Shopping Cart
Eight Channel Alarm Dialers
Added to Your Shopping Cart
CN8500 Series 1/8 and 1/4 DIN Universal Input Autotune Controllers offer a dual display, NEMA 4X Front Panel with optional alarms, RS232/RS485 and process output
Added to Your Shopping Cart
The OM-EL-USB-5 standalone data logger records and counts events and state changes Up to 32,510 events, state changes or timed intervals can be recorded.
Added to Your Shopping Cart
HE359 series are universal remote I/O modules for PLCs with 2-wire RS485 MODBUS. It has 31 I/O Modules and can be daisy-chained via RS485. DIN mount with RTD & TC inputs.
Added to Your Shopping Cart
OMEGA’s new panel meter for load cells delivers high-performance at 1/8 DIN size for panel mounts and integration in a wide range of weight applications.
Added to Your Shopping Cart
The DRST-UN converts RTD, TC, Ω, potentiometer, mA and voltage to isolated process outputs. UL and c-UL approved and high accuracy. Requires programmer. 2 relay outputs